HITBOT SCARA | Z-Arm 2442B | 4 DOF | 420mm | 5kg


产品代码: RBTX-HITBO-0023
High-Speed Collaborative SCARA Robot for Industrial Automation

The Hitbot Z-Arm 2442B is a 4-axis collaborative SCARA robot designed for industrial applications that require high speed, precision and operational flexibility. Its compact design and lightweight structure allow simplified integration into production lines, automated workstations and robotic cells.

The robot features a 420 mm horizontal reach, vertical stroke of 240 mm and a standard payload capacity of 4 kg, with a maximum payload of up to 5 kg. Its linear speed of up to 1600 mm/s provides excellent performance in fast and repetitive handling applications.

With ±0.02 mm repeatability and 4 degrees of freedom, the Z-Arm 2442B is ideal for pick-and-place, electronic assembly, inspection, component handling, laboratory automation and machine tending applications.

The robot includes Ethernet communication, support for digital I/O expansion, collision detection, drag teaching programming and USB upgrade capability. Its collaborative system enables safe operation and easy integration into modern industrial environments.

此产品在您所在的国家/地区不提供

Max Payload
5
kg
Reach
420
mm
DOF
4
Repeatability
0.02
mm
Max. Speed
1,600
ms
Weight
27
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价