Yasaka YS70-2150| 6DOF | 1870 | 35kg


产品代码: RBTX-LUNA-0026

Yasaka YS70‑2150 – Powerful 6‑Axis Robot for High‑Load, Long‑Reach Automation

Technical Information The Yasaka YS70‑2150 is a robust 6‑axis industrial robot designed for precise handling of heavy components in demanding production environments. With a payload capacity of up to 70 kg and a working reach of approximately 2150 mm, it offers an ideal balance of strength, reach, and accuracy. The reinforced arm structure and high‑rigidity joints ensure excellent repeatability, smooth motion paths, and stable performance during continuous high‑load operation, even in complex automation cells.

Software, Interfaces, and Integration The YS70‑2150 supports advanced motion control via EtherCAT and TCP/IP and provides comprehensive digital I/O with optional analog and serial interfaces. This enables seamless integration with PLC‑controlled systems, vision solutions, conveyors, safety technology, and Industry 4.0 architectures, allowing fast commissioning and flexible, scalable automation layouts.

Application Areas Typical applications include heavy material handling, machine tending, large‑part assembly, palletizing, welding, and component manipulation in automotive, metal fabrication, and general industrial production lines.s.

一般交货时间:3-4周

Max. Payload
70
kg
Max. Reach
2,150
mm
DOF
6
Weight
545
kg
Repeatability
0.05
mm
Protection
0

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价