Yasaka YS35-1870| 6DOF | 1870 | 35kg


产品代码: RBTX-LUNA-0024

Yasaka YS35‑1870 – Robust 6‑Axis Robot for High‑Load Handling and Automation

Technical Information The Yasaka YS35‑1870 is a powerful 6‑axis industrial robot engineered for accurate handling of heavier components in demanding production environments. With a payload capacity of up to 35 kg and a working reach of approximately 1870 mm, it provides an excellent balance between strength, reach, and precision. Its rigid arm construction and optimized kinematics ensure high repeatability, smooth motion paths, and stable performance even during continuous, high‑cycle operation. The robust design makes it suitable for flexible integration into complex automation cells.

Software, Interfaces, and Integration The YS35‑1870 supports modern motion control via EtherCAT and TCP/IP and offers comprehensive digital I/O with optional analog and serial interfaces. This enables seamless integration with PLC systems, vision solutions, conveyors, safety technology, and Industry 4.0 environments, supporting fast commissioning and scalable automation concepts.

Application Areas Typical applications include material handling, machine tending, assembly, palletizing, packaging, and component manipulation across diverse industrial production lines.

一般交货时间:3-4周

Max. Payload
35
kg
Max. Reach
1,870
mm
DOF
6
Weight
260
kg
Repeatability
0.03
mm
Protection
0

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价