YASAKA YS25-1850| 6DOF | 1808mm | 25kg


产品代码: RBTX-LUNA-0013

Technical Information The Yasaka YS25‑1850 robot series consists of robust 6‑axis industrial robots designed for precise and reliable handling applications. With a payload capacity of up to 25 kg and a working reach of approximately 1850 mm, these robots are ideal for medium to larger parts. The high‑rigidity arm structure ensures excellent repeatability, smooth motion paths, and stable performance in continuous operation. Their balanced design supports high cycle times while maintaining accuracy in demanding industrial environments.

Software, Interfaces, and Integration YS25‑1850 robots support advanced motion control via EtherCAT and TCP/IP and provide standard digital I/O with optional analog and serial interfaces. This allows seamless integration into PLC‑controlled production lines, vision systems, conveyors, and Industry 4.0 environments, enabling fast commissioning and scalable cell designs.

Application Areas Typical applications include material handling, pick‑and‑place, machine tending, assembly, palletizing, packaging, and general industrial automation.

一般交货时间:3-4周

Max. Payload
25
kg
Max. Reach
1,808
mm
DOF
6
Weight
191
kg
Repeatability
0.08
mm
Protection
IP54/IP65

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价