YASAKA YS220-2700| 6DOF | 2650mm | 280kg


产品代码: RBTX-LUNA-0010

Yasaka YS220‑2700 – High‑Payload 6‑Axis Robot for Extreme Reach and Power

Technical Information The Yasaka YS220‑2700 is a robust 6‑axis industrial robot engineered for demanding heavy‑load automation tasks. With a payload capacity of up to 220 kg and an extended reach of approximately 2700 mm, it enables precise handling of large, bulky components. The rigid arm structure and reinforced joints ensure excellent repeatability, smooth motion control, and stable performance even under maximum load. Its industrial‑grade design supports continuous operation in harsh production environments.

Software, Interfaces, and Integration The YS220‑2700 supports advanced motion control via EtherCAT and TCP/IP and offers extensive digital I/O with optional analog and serial interfaces. This allows seamless integration into PLC‑based systems, safety architectures, conveyors, and Industry 4.0 environments, ensuring fast commissioning and flexible system scalability.

Application Areas Typical applications include heavy material handling, palletizing, machine tending, large‑part assembly, welding, and component manipulation in automotive, metal fabrication, and heavy‑industry production lines.

一般交货时间:3-4周

Max. Payload
210
kg
Max. Reach
2,650
mm
DOF
6
Weight
1,240
kg
Repeatability
0.06
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价