Yasaka YS20-2100| 6DOF | 2100mm | 20kg


产品代码: RBTX-LUNA-0023

Yasaka YS20‑2100 – Long‑Reach 6‑Axis Robot for High‑Performance Industrial Automation

Technical Information The Yasaka YS20‑2100 is a high‑performance 6‑axis industrial robot designed for precise handling and manipulation of medium‑weight components. With a payload capacity of up to 20 kg and an extended working reach of approximately 2100 mm, it offers an excellent combination of reach, stability, and speed. The rigid arm structure and optimized kinematics ensure high repeatability, smooth motion paths, and reliable operation during continuous, high‑cycle production, even in demanding industrial environments.

Software, Interfaces, and Integration The YS20‑2100 supports modern motion control via EtherCAT and TCP/IP and features standard digital I/O with optional analog and serial interfaces. This enables seamless integration with PLC‑controlled systems, vision solutions, conveyors, safety architectures, and Industry 4.0 platforms, ensuring fast commissioning and flexible automation cell design.

Application Areas Typical applications include material handling, pick‑and‑place, machine tending, assembly, packaging, palletizing, and general industrial automation across multiple industries.

一般交货时间:3-4周

Max. Payload
20
kg
Max. Reach
2,100
mm
DOF
6
Weight
264
kg
Repeatability
0.03
mm
Protection
0

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价