YASAKA YS280-2650| 6DOF | 2650mm | 280kg


产品代码: RBTX-LUNA-0009

Yasaka YS280‑2650 – Ultra‑High‑Payload 6‑Axis Robot for Heavy‑Duty Automation

Technical Information The Yasaka YS280‑2650 is a powerful 6‑axis industrial robot designed for extreme payload and reach requirements. With a maximum payload capacity of up to 280 kg and a working reach of approximately 2650 mm, it enables precise handling of very large and heavy components. Its reinforced arm structure and high‑rigidity joints ensure excellent repeatability, smooth motion, and stable performance even under maximum load, making it ideal for continuous operation in demanding industrial environments.

Software, Interfaces, and Integration The YS280‑2650 supports modern motion control via EtherCAT and TCP/IP and provides extensive digital I/O with optional analog and serial interfaces. This allows seamless integration into PLC‑controlled systems, safety architectures, conveyors, and Industry 4.0 environments, enabling fast commissioning, flexible cell layouts, and scalable automation solutions.

Application Areas Typical applications include heavy material handling, palletizing, large‑part assembly, machine tending, welding, and component manipulation in automotive, metal fabrication, and heavy‑industry production lines.

一般交货时间:3-4周

Max. Payload
280
kg
Max. Reach
2,650
mm
DOF
6
Weight
1,240
kg
Repeatability
0.06
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价