Yasaka YS12-1550| 6DOF | 1550mm | 12kg


产品代码: RBTX-LUNA-0022

Yasaka YS12‑1550 – Flexible 6‑Axis Robot for Precise Mid‑Range Automation

Technical Information The Yasaka YS12‑1550 is a versatile 6‑axis industrial robot designed for accurate and reliable automation of medium‑weight components. With a payload capacity of up to 12 kg and a working reach of approximately 1550 mm, it delivers an optimal balance of reach, speed, and precision. The robot’s rigid mechanical structure ensures excellent repeatability, smooth trajectories, and stable operation even at high cycle rates. Its compact footprint allows efficient integration into space‑constrained production environments while maintaining high performance.

Software, Interfaces, and Integration The YS12‑1550 supports modern motion control via EtherCAT and TCP/IP and offers standard digital I/O with optional analog and serial interfaces. This enables seamless integration with PLC systems, vision solutions, conveyors, and Industry 4.0 architectures, supporting fast commissioning, intuitive programming, and scalable automation concepts.

Application Areas Typical applications include high‑payload pick‑and‑place, assembly, machine loading, packaging, palletizing, and precise material handling in electronics, consumer goods, and general industrial automation.

一般交货时间:3-4周

Max. Payload
12
kg
Max. Reach
1,550
mm
DOF
6
Weight
210
kg
Repeatability
0.05
mm
Protection
0

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价