Yasaka YS06 900 H | 6DOF | 922mm | 5kg


产品代码: RBTX-LUNA-0001

Yasaka YS80‑2250 – Powerful 6‑Axis Industrial Robot for Heavy‑Duty Handling and Automation

Technical Information The Yasaka YS80‑2250 is a robust 6‑axis industrial robot designed for high‑payload applications in demanding production environments. It offers a maximum payload of 80 kg and an extended reach of 2250 mm, enabling flexible handling of large and heavy components. The robot delivers a repeatability of ±0.05 mm and supports floor, wall, and ceiling mounting. Its enclosed, heavy‑duty design ensures reliable performance, long service life, and consistent accuracy under continuous operation.

Software, Interfaces, and Integration The YS80‑2250 supports modern position control via EtherCAT and TCP/IP and provides extensive connectivity including digital and analog I/O, RS232/422/485, CAN, and USB interfaces. These options allow seamless integration into PLC‑controlled production lines, robotic cells, and smart factory environments, ensuring fast commissioning and flexible system expansion

Application Areas Typical applications include material handling, pick‑and‑place, machine tending, palletizing, surface finishing, and painting operations in industrial automation setups.

一般交货时间:3-4周

Max. Payload
5
kg
Max. Reach
940
mm
DOF
6
Weight
43
kg
Repeatability
0.05
mm
Protection
IP65

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价