Universal Robots UR8 Long | 6DOF | 1750 mm | 8kg

‌
产品代码: RBTX-UR-201299
Cobot with Maximum Reach and Precision

The UR8 Long offers a reach of 1,750 mm and a payload of up to 10 kg with a compact footprint of Ø 204 mm. Weighing only 44.7 kg, it can be mounted on the floor, wall, or ceiling. Repeatability is ±0.08 mm, IP65 protection class. Ideal for tasks requiring extended reach and high precision.

UR8 Long runs on the intuitive PolyScope 5/X software and supports MotionPlus for smooth, accurate motion control. Integration is simple via standard interfaces such as Ethernet/IP, PROFINET, and Modbus TCP. The Freedrive feature allows manual guidance for easy programming.

Perfect for welding, pick & place, quality inspection, and material handling across large workspaces.

此产品在您所在的国家/地区不提供
‌
Max. Payload
8
kg
Max. Reach
1,750
mm
DOF
6
Weight
44.7
kg
Repeatability
0.08
mm
Max. Speed
5
m⁄s
Protection
65

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌