Universal Robots UR20 | 6DOF | 1750mm | 25kg

产品代码: RBTX-UR-200520

The Universal Robots UR20 is a powerful cobot with a payload capacity of 25 kg and a reach of 1750 mm. Thanks to its compact design and PolyScope 5.19 software, it is easy to programme and flexible to use. Ideal for tasks such as palletising, machine loading and welding. With a repeat accuracy of ±0.05 mm and a maximum speed of 1 m/s, it offers maximum precision and efficiency.

Safety functions such as force sensors and collision detection ensure safe operation. The UR20 supports various network protocols and is easy to integrate into existing systems. Perfect for modern production environments, the UR20 offers a flexible and cost-effective solution for demanding automation tasks.

此产品在您所在的国家/地区不提供

Repeatability
0.05
mm
Max Speed
1
ms
Max Reach
1,750
mm
DOF
6
Max Payload
25
kg
Weight
64
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价