Universal Robots UR16e | 6DOF | 900 mm | 16kg

‌
产品代码: RBTX-UR-110416

Compact 6-Axis Cobot with High Payload for Demanding Automation Tasks

The UR16e is a collaborative 6-axis robot with a payload capacity of 16 kg and a reach of 900 mm. With a repeatability of ±0.05 mm and a compact footprint of Ø 190 mm, it is ideal for handling heavy tools or multiple parts in tight workspaces. Weighing 33.1 kg, the UR16e offers high performance in demanding environments, supported by its IP54 rating and ISO Class 5/6 cleanroom certification.

Control is provided via the intuitive Polyscope 5 software on a 12" touchscreen. The UR16e supports industrial protocols such as Modbus TCP, PROFINET, Ethernet/IP, and ROS, ensuring seamless integration into existing automation systems. It features digital and analog I/Os, URCaps for third-party extensions, and tool power supply options of 12/24 V.

Typical applications include machine tending, material handling, assembly, grinding, and quality inspection. Its high payload and compact design make it perfect for flexible deployment in production lines, helping companies boost productivity while enhancing workplace safety and ergonomics.

此产品在您所在的国家/地区不提供
‌
Max. Payload
16
kg
Max. Reach
900
mm
DOF
6
Weight
33.1
kg
Repeatability
0.05
mm
Max. Speed
3
m⁄s
Protection
IP 54

亮点

https://a.storyblok.com/f/298593/d7045ed841/heavy-svg.svg

用于搬运重物的 cobot

是机器装载、材料处理、包装或装配的理想选择。 这种真正的强力设备可用于重型工具、处理多个物体,并且是缩短周期时间的首选。

https://a.storyblok.com/f/298593/26361a658a/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

集成更简便,投资回收期更短

½天更换 我们的协作机器人可为您提供快速响应时间。 几小时内就能灵活调整您的 cobot 以适应新的要求。

90 分钟编程 通过 Universal Robots Academy 的交互式电子学习模块,学习使用我们的 cobots 的基础知识。

17 种安全功能 为实现安全协作应用,我们的 e 系列机器人具有 17 种可配置的安全功能。

1 年收回成本 我们的 cobots 通常在 365 天内收回成本,为您提供经济灵活性。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌