Universal Robots UR12e | 6DOF | 1300mm | 12,5kg
Powerful 6-Axis Cobot for Demanding Automation Tasks
The UR12e is a collaborative 6-axis robot with a payload of 12.5 kg and a reach of 1300 mm. With a repeatability of ±0.05 mm and a compact footprint of Ø 190 mm, it is ideal for precise tasks involving heavy tools. Weighing 33.5 kg, the UR12e is IP54-rated and features 17 built-in safety functions compliant with PLd Category 3.
Control is handled via the user-friendly Polyscope 5 software on a 12" touchscreen. The UR12e supports interfaces like Modbus TCP, PROFINET, Ethernet/IP, and ROS, enabling seamless integration into existing automation systems. Digital and analog I/Os as well as URCaps allow easy expansion with third-party components.
Typical applications include machine loading, packaging, inspection, and handling of heavy parts. The UR12e combines high payload capacity with collaborative safety, making it ideal for companies seeking robust automation with intuitive operation.
亮点
UR10e 现在的负载能力提高了 25
UR10e 现在的最大提升重量为 12.5 公斤。 这意味着更强的动力和更高的生产率。 随时为您提供服务。
集成更简便,投资回收期更短
½天更换 我们的协作机器人可为您提供快速响应时间。 几小时内就能灵活调整您的 cobot 以适应新的要求。
90 分钟编程 通过 Universal Robots Academy 的交互式电子学习模块,学习使用我们的 cobots 的基础知识。
17 种安全功能 为实现安全协作应用,我们的 e 系列机器人具有 17 种可配置的安全功能。
1 年收回成本 我们的 cobots 通常在 365 天内收回成本,为您提供经济灵活性。