Robolink W | DOF 6 | 650mm | 0.5kg

‌
产品代码: RBTX-IGUS-0171

Lightweight Cable-Driven Robot for Flexible Low-Cost Automation

The robolink® W is a modular cable-driven robot with up to 6 degrees of freedom, a reach of up to 650 mm, and a payload capacity of 0.5 kg. Its arms are made of plastic joints and aluminum, carbon, or reinforced plastic tubes. Bowden cable technology ensures precise motion with minimal weight.

It features connectors for motor and sensor wiring, plus a pneumatic port for air-powered components. Integration is supported via igus® control systems and common protocols like Modbus, TCP/IP, or ROS.

Ideal for pick & place, lab automation, assembly, or assistive systems. Perfect for research, education, startups, and SMEs seeking a customizable and affordable automation solution.

一般交货时间:3周
‌
Max Payload
0.5
kg
Max Reach
650
mm
DOF
6
Weight
27
kg
Repeatability
2
mm
Max Speed
0.2
m⁄s
Protection
-

亮点

https://a.storyblok.com/f/298593/c044588f4b/image.png

产品信息

  • 有效载荷达 0.5 千克

  • 可达 650 毫米

  • 自由度:2 至 6

  • 速度: 6 次/分钟

  • 可选配夹具

  • 高灵活性

https://a.storyblok.com/f/298593/18416c9fd8/image1.png

产品描述

  • 可自由选择臂长

  • 手提把手

  • 电机和传感器电缆的连接

  • 用于气动元件操作的压缩空气接口

  • 集成风扇

  • 使用寿命:100,000-150,000 次循环

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌