RobCo Modular Robot | 5 DOF | 1000mm | 5kg

‌
产品代码: RBTX-ROBCO-0003

Modular 5-Axis Robot for Flexible Industrial Automation

The RobCo 5-axis robot features a 1,000 mm reach, 0.1 mm repeatability, and a payload capacity of up to 5 kg. Its modular design allows expansion to up to 8 axes, making it highly adaptable to specific production needs.

With the intuitive ROBFLOW no-code software, setup and programming are fast and user-friendly – no coding required. Integration is software-supported and ideal for IoT retrofit applications.

Recommended for machine tending, palletizing, and flexible manufacturing cells. Perfect for SMEs, integrators, and industrial users seeking a scalable and future-ready automation solution.

此产品在您所在的国家/地区不提供
‌
Max Payload
7
kg
Max Reach
1,000
mm
DOF
5
Weight
4
kg
Repeatability
0.1
mm
Protection
IP54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌