Mini Delta Robot


产品代码: RBTX-IGUS-0014

Compact Delta Robot for Training and Demonstration

The igus® Mini Delta Robot is a lightweight, compact delta kinematic system with a 50 mm working diameter, 0.05 kg payload, and 1 mm repeatability. With up to 10 picks per minute, it’s ideal for educational and demonstration purposes.

The robot is delivered without a controller, allowing full flexibility for integration into existing systems or training setups. Compatible with common control solutions via open interfaces.

Recommended for education, robotics workshops, research, and teaching. Perfect for schools, labs, and developers seeking an affordable entry into delta robotics.

一般交货时间:3周

Weight
2
kg
Working Space Diameter
50
mm
Max Payload
0.05
kg
Repeatability
1
mm
Dynamics with 0.05 kg
10
picksmin

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价