Gantry RG-0012 | 3 DOF | 500×500×150 mm


产品代码: RBTX-IGUS-0354

The RG-0012 gantry Cartesian robot from igus is a compact, precise, and easy-to-integrate solution, ideal for automating industrial processes that require repeatability and control across three axes (X, Y, and Z).

With a working area of 500 × 500 × 150 mm, this system delivers excellent performance in applications such as pick and place, dispensing, light assembly, and component handling. Its gantry-style structure provides high stability and optimized use of space.

Designed with igus lubrication-free components, the RG-0012 significantly reduces maintenance requirements, ensuring greater durability and clean operation — ideal for modern industrial environments.

Applications:

  • Pick and place
  • Fluid dispensing
  • Light assembly
  • Industrial process automation
  • 一般交货时间:3周

    Max Payload
    5
    kg
    Repeatability
    0.5
    mm
    Max Speed
    1
    ms
    Working Space
    500x500x150
    mm
    Weight
    14.6
    kg
    DOF
    3

    使用RBTX构建低成本的解决方案

    与我们的RBTXpert预约免费视频通话

    rbtx-expert
    选择您合适的时段
    rbtx-expert
    向我们展示您的应用
    rbtx-expert
    igus专家与您一起寻找所有组件
    rbtx-expert
    您将获得固定价格的报价