FANUC CRX-5iA | 5kg payload | 994 mm reach


产品代码: RBTX-FANU-0001
The CRX-5𝑖A Collaborative Robot, with a payload of 5 kg and a reach of 994 mm, is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag-and-drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, and sensitive contact detection allows the CRX-5𝑖A to work safely alongside humans in a variety of industrial and manufacturing applications. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
此产品在您所在的国家/地区不提供

Protection
IP67
Weight
25
kg
Max Reach
994
mm
DOF
6
Max Payload
5
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价