FANUC CRX-30iA


产品代码: RBTX-FANU-0002
The FANUC CRX-30iA is a collaborative robot with a payload of up to 30 kg and a reach of up to 1889 mm. It offers user-friendly drag-and-drop programming via a tablet and meets the highest safety standards. The robot is IP67 protected, lightweight, space-saving and can be used in various areas. With its simple installation and easy programming, it is ideal for tasks such as machine tending, assembly, welding, inspection, palletizing and more.
此产品在您所在的国家/地区不提供

DOF
6
Weight
135
kg
Max Reach
1,890
mm
Max Payload
30
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价