FANUC CRX-10iA/L | 6DOF | 1418mm | 10 kg


多种规格: CRX-10iA/L

产品代码: RBTX-FANU-0006
Versatile Cobots for Standard, Food, and Painting Applications

The CRX-10iA/L series offers a 10 kg payload and 1,418 mm reach with a compact design and IP67 protection. Weighing only 40 kg and featuring ±0.04 mm repeatability, these robots are easy to mount and deliver precise movements. The FOOD variant includes NSF-H1 food-grade grease and chemical-resistant coating, while the PAINT version is explosion-proof for painting and coating processes.

Programming is simple via the intuitive Tablet Teach Pendant with drag-and-drop functionality. All models support interfaces such as Ethernet/IP, PROFINET, and Modbus TCP. Integration is seamless with FANUC iRVision, force sensors, and ROBOGUIDE for path optimization. FOOD and PAINT versions provide additional safety and hygiene features for specialized industry requirements.

Perfect for pick & place, machine tending, packaging, painting, and assembly in standard, food, and hazardous environments.

此产品在您所在的国家/地区不提供

Max. Payload
10
kg
Max. Reach
1,418
mm
DOF
6
Weight
40
kg
Repeatability
0.04
mm
Max. Speed
2
ms
Protection
67

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价