Fairino FR30 | 6DOF | 1403mm | 30kg

‌
产品代码: RBTX-FAIR-0024

FAIRINO FR30 Collaborative Robot

The FAIRINO FR30 is a 6-axis collaborative robot designed for heavy-duty applications, enabling safe automation of material handling, palletizing, and machine tending processes. With a 30 kg payload, 1403 mm reach, ±0.1 mm repeatability, and TCP speeds of up to 2 m/s, it reliably handles demanding tasks. Integration is supported via TCP/IP, Modbus TCP/RTU, and optionally Profinet, EtherCAT, EtherNet/IP, and CC-Link. Open programming interfaces for Python, C++, C#, Java, ROS, ROS2, and Lua provide enhanced flexibility for manufacturing, logistics, packaging, and quality inspection applications.

一般交货时间:7-8周
‌
Max. Payload
30
kg
Max. Reach
1,403
mm
DOF
6
Weight
85
kg
Repeatability
0.1
mm
Max. Speed
2
m⁄s
Protection
IP54

亮点

https://a.storyblok.com/f/298593/5354d1a113/pick_place_2.JPG

FR30

FR30 cobot is a platform product with powerful, scalable and sustainable capabilities, which can empower integrators and end-users, and provide a powerful option for solving the pain points. By virtue of FAIR's technological advantages of intelligence and flexibility, as well as the self-developed core components, FR30 breaks through the limit of intelligent and flexible application of robots in various scenarios, realizes the in-depth combination with scenario application.

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR Productrange

Prepared for every use case, with payloads ranging from 3 kg to 30 kg.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌