Fairino FR3 | 6DOF | 622mm | 3kg

‌
产品代码: RBTX-FAIR-0019

FAIRINO FR3 Collaborative Robot

Automate compact workstations quickly and precisely: the FAIRINO FR3 combines a 3 kg payload, a 622 mm reach and ±0.02 mm repeatability in a flexible 6-axis cobot. It is particularly suitable for pick-and-place, assembly, quality inspection, machine tending, as well as bonding and dispensing tasks. Intuitive operation via direct teaching, a web interface or a teach pendant reduces commissioning time. Open interfaces and SDKs support system integration. The FR3 is available in either an IP54 or an IP65 version for dusty and damp environments.

一般交货时间:7-8周
‌
Max. Payload
3
kg
Max. Reach
622
mm
DOF
6
Weight
15
kg
Repeatability
0.02
mm
Max. Speed
1
m⁄s
Protection
IP54

亮点

https://a.storyblok.com/f/298593/130d8ab94d/movable_gripping-1.jpg

FR3

FR3 is a new generation of six-axis cobot product based on human-robot collaboration technology. Its application scenarios cover 3C, semiconductor, metal processing, glue dispensing, welding, new retail,etc. creating the optimal solution for flexible intellectual manufacturing applications.

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR Productrange

Prepared for every use case, with payloads ranging from 3 kg to 20 kg.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌