EPSON SCARA T6-B602S | 4DOF | 600mm| 6kg

‌
产品代码: RBTX-EPS-0008

Compact 4-Axis Robot with Built-in Controller for Cost-Effective Automation

The EPSON SCARA T6-B602S is a compact 4-axis robot with a 600 mm reach and a maximum payload of 6 kg. With repeatability of ±0.04 mm and cycle times starting at 0.46 seconds, it’s ideal for pick & place, assembly, and inspection tasks. The built-in controller saves space and simplifies installation.

Programming is done via Epson’s powerful RC+ software or the intuitive RC+ Express environment – perfect for both experts and beginners. Interfaces like EtherCAT, PROFINET, DeviceNet, and other fieldbus options enable seamless integration into existing systems. Power is supplied via standard 100–240 V AC without special connectors.

Typical applications include material handling, component assembly, packaging, and lab automation. With its compact design, integrated controller, and battery-less motors, the T6-B602S offers low maintenance and high cost-efficiency.

一般交货时间:3周
‌
Max Payload
6
kg
Reach
600
mm
DOF
4
Repeatability
0.04
mm
Max. Speed
4.18
m⁄s
Protection
-
Weight
22
kg

亮点

结构紧凑,性能卓越

功能强大的四轴机器人,配有集成控制器和多种连接可能性,有效载荷可达 6 千克。 爱普生 T6 机器人还支持图像处理、外部软件集成以及设计定制用户界面的选项。

精度值得信赖

T6 机器人的重复定位精度仅为 0.04 毫米,非常适合简单的拾放应用、部件送料、定位和检测任务、装配任务(包括爱普生视觉系统支持的任务),以及以中等速度进行材料喷涂。

出色的多功能性

SCARA T6 机器人广泛应用于各行各业,从组装汽车零部件、手机和电脑部件,到制造医疗设备和包装药品,更不用说实验室自动化和科学分析了。

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌