EPSON VT6-A901S-DC | 6DOF | 920 mm | 6kg


产品代码: RBTX-EPS-0009

6-Axis Robot for mobile robots with DC Power Supply

The EPSON ProSix VT6-A901S-DC is a compact 6-axis industrial robot with a reach of 920 mm and a payload capacity of up to 6 kg. With repeatability of ±0.1 mm, it’s ideal for precise pick & place, assembly, and inspection tasks. Designed with a “just enough” philosophy, it offers a space-saving, cost-effective solution with minimal maintenance.

Its key feature: the robot supports direct DC power input, such as from automated guided vehicle (AGV) batteries, eliminating the need for a DC/AC converter. Control is handled via the built-in controller and programmed using Epson’s powerful RC+ software, which includes simulation tools and GUI builder.

Typical applications include machine tending, quality inspection, material handling, and mobile robotics. With flexible mounting options (wall, ceiling, pedestal) and simplified cabling via the hollow end-of-arm design, the VT6-A901S-DC integrates easily into existing automation systems.

一般交货时间:10周

Max Payload
6
kg
Max Reach
920
mm
Repeatability
0.1
mm
Max Speed
1
ms
Protection
IP67
Weight
40
kg
DOF
6

亮点

灵活应用

VT6-L DC 是专为中小型企业开发的,这些企业正在寻找一种经济实惠的非自动化简单任务解决方案,例如:装配线、机器操作、生产线、加工、质量检验、装载和传送以及重复性测试。 汽车、医疗、电子和制造行业都能从这种机器人解决方案中受益。

节省空间和成本

VT6-L DC 的设计遵循 "恰到好处 "的设计原则,使用方便,总体拥有成本低。 它是一款结构紧凑的多合一机器人,有助于节省工厂空间,由于采用了中空臂端设计,因此布线非常简单。 它有一个内置控制器,可由 AGV 的电池供电,这有助于安装和单元中断运行。

易于集成

这种轻便、独立的机器人解决方案只需很少的编程或安装经验即可安装。 它易于移动,可用于多种不同环境。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价