Elite Robot CS63 | 6 DOF | 624mm | 3kg


产品代码: RBTX-ELIT-0001

Compact Cobot for Precise Tabletop Applications and Research

Elite Robots’ CS63 delivers high-precision automation with 6 axes, 3 kg payload, and 624 mm reach (±0.02 mm accuracy). With IP65 protection, flexible mounting, and a lightweight design (15 kg), it’s perfect for confined workspaces.

Supports RS485, Modbus RTU, Ethernet/IP, TCP/IP, and Profinet. Programming via Python scripts, graphical UI, and drag-and-drop. ERP400/ERP400S teach pendants offer enhanced safety features.

Recommended for pick & place, lab automation, light assembly, and education. Ideal for research, teaching, and OEM integration. Certified to ISO 13849, ISO 10218, ISO/TS 15066, and Cleanroom Class 5.

此产品在您所在的国家/地区不提供

Max. Payload
3
kg
Max. Reach
624
mm
DOF
6
Weight
15
kg
Repeatability
0.02
mm
Max. Speed
1.5
ms
Protection
IP65

亮点

https://a.storyblok.com/f/298593/1080x1080/ab11f104d6/6606a41edd35aa51454ccdfa_cs63-arm-3.png

Compact High-Precision Solution for Research and Light Assembly

The Elite Robots CS63 offers a high-precision automation solution, boasting 6 axes, a payload of 3 kg, and a reach of 624 mm. With a repeatability of ±0.02 mm and IP65 protection, it is designed for compact workspaces and demanding tasks. Its lightweight construction at just 15 kg enables flexible deployment and simple integration, making it ideal for laboratory automation, light assembly, and research environments.

https://a.storyblok.com/f/298593/1080x1080/cf61808e24/6606a41edd35aa51454ccdf6_cs63-arm-2.png

Seamless Integration and Advanced Connectivity

Equipped with advanced interfaces like RS485, Modbus RTU, Ethernet/IP, TCP/IP, and Profinet, the CS63 easily integrates into existing systems. The robot also supports Python scripting and features a user-friendly graphical interface for programming. Additionally, the ERP400 and ERP400S teach pendants enhance safety through integrated security features. The CS63 makes automation accessible, efficient, and compatible with most industrial requirements.

https://a.storyblok.com/f/298593/1080x1080/3762720881/6606a41edd35aa51454ccdf9_cs63-arm-1.png

Ideal for Specialized Applications and Cleanroom Environments

The Elite Robots CS63 excels in precise tasks, including pick & place, laboratory automation, education, and light assembly, making it perfect for research and teaching settings. Certified to meet strict industry standards such as ISO 13849, ISO 10218, ISO/TS 15066, and Cleanroom Class 5, it is highly suited for environments requiring precision and compliance. Its compact form, high accuracy, and industry-leading certification make it a standout solution for OEM integrations and specialized applications

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价