Elite Robot CS625 | 6 DOF | 1500mm | 25kg


产品代码: RBTX-ELIT-0005

Collaborative 6-Axis Cobot with High Payload for Industrial Automation

The Elite Robots CS625 is a powerful 6-axis cobot with a 25 kg payload, 1500 mm reach, and ±0.08 mm repeatability. With up to 2 m/s TCP speed, IP65 protection (optional IP68), and a compact 240 mm footprint, it’s ideal for demanding automation tasks.

The controller supports RS485, Modbus TCP/RTU, Ethernet/IP, Profinet, and TCP/IP. Programming is available via Python scripts, graphical UI, or drag-and-drop. Integration is possible via standard or OEM controllers.

Recommended for palletizing, welding, machine tending, and heavy-load handling. Perfect for integrators, OEMs, and industrial users requiring reach, precision, and high payload capacity.

此产品在您所在的国家/地区不提供

Max. Payload
25
kg
Max. Reach
1,500
mm
DOF
6
Weight
58
kg
Repeatability
0.08
mm
Max. Speed
2
ms
Protection
IP65

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价