3-Axis-Delta-Robot | 3 DOF | 360mm | 5kg
产品代码: RBTX-IGUS-0024
Compact Delta Robot for High-Speed Pick-and-Place Applications
This Delta Robot with Ezi-SERVOII EtherCAT 3-axis control offers a 360 mm working space diameter, ±0.5 mm repeatability, and a 5 kg payload. With speeds up to 3 m/s and acceleration of 60 m/s², it’s ideal for high-dynamic operations.
The EtherCAT-based controller supports CiA 402 Drive Profile. Thanks to closed-loop technology, no gain tuning is required. Its compact design minimizes wiring and saves space. Integration via Modbus TCP, digital I/Os, and CANopen is supported.
Recommended for packaging, sorting, assembly, and lab automation. Perfect for integrators, machine builders, and companies seeking fast, precise, and space-efficient automation solutions.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价