Comau MyCo-3 | 6DOF | 500mm | 3kg

‌
产品代码: RBTX-COMA-0007

Comau MyCo-3-0.59 Collaborative Robot

The MyCo-3-0.59 is a compact 6-axis cobot designed for flexible automation tasks and direct human-robot collaboration. With a 3 kg payload, 590 mm reach and ±0.02 mm repeatability, it is ideal for precise handling, machine loading and unloading, screwdriving, marking and other applications. Weighing just 18 kg, the system can be mounted on the floor, wall, ceiling or at an angle. TCP/IP and Modbus TCP, along with optional PROFINET and EtherNet/IP, simplify integration, while graphical programming, hand-guided teaching, ROS/ROS2 compatibility and IP54 protection (optional IP66) enable fast commissioning and flexible use.

此产品在您所在的国家/地区不提供
‌
Max. Payload
3
kg
Max. Reach
590
mm
DOF
6
Weight
18
kg
Repeatability
0.02
mm
Max. Speed
2
m⁄s
Protection
IP66

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌