Cobot | CS625 | Elite Robots | 1500mm | 25kg


产品代码: RBTX-ELIT-0005
Featuring the same architecture as the CS620, the CS625 cobot has the highest payload of the entire CS series. Yet, with a dead weight of only 58kg and a compact 240mm footprint (the same as the CS620), this collaborative robot ensures broad versatility on any work floor.
此产品在您所在的国家/地区不提供

Max Reach
1,500
mm
DOF
6
Max Payload
25
kg
Repeatability
0.08
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价