Cobot | CS620 | Elite Robots | 1800mm | 20kg

产品代码: RBTX-ELIT-0004

Elite Robots' top-end model, the CS620 robotic arm, is ready to tear down more barriers to automation. Equipped with a dual 3A/5A tool connector for enhanced power, the CS620 features a 20 kg payload and the longest reach of all CS cobots.

此产品在您所在的国家/地区不提供

Max Reach
1,800
mm
DOF
6
Max Payload
20
kg
Repeatability
0.1
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价