CGXI XR20 | 6 DOF | 1800 mm | 20 KG


产品代码: RBTX-CGXI-0009

CGXI XR20 Explosion-Proof Collaborative Robot for Hazardous Industrial Environments

The CGXI XR20 is a 6-axis explosion-proof collaborative robot designed for demanding industrial applications where safety, performance, and reliability are critical. With a payload capacity of 20 kg, a working radius of 1800 mm, and a tool speed of up to 4 m/s, it delivers exceptional productivity for material handling, assembly, and automation tasks.

Engineered for operation in potentially explosive environments, the XR20 provides a high level of protection for industries such as chemical processing, petrochemicals, pharmaceuticals, energy, and advanced manufacturing. Its robust construction ensures reliable and continuous performance even under harsh operating conditions.

With repeatability of ±0.05 mm, the robot offers excellent precision for pick-and-place, inspection, assembly, palletizing, and material handling applications. Its collaborative architecture enables seamless integration into automated workcells, reducing the need for extensive safety fencing while increasing production flexibility.

Combining long reach, high payload capacity, and explosion-proof technology, the CGXI XR20 is an ideal solution for companies seeking safe, efficient, and highly adaptable automation in hazardous environments.

此产品在您所在的国家/地区不提供

Max Payload
20
kg
Max Reach
1,800
mm
DOF
6
Weight
68
kg
Repeatability
0.05
mm
Max Speed
4
ms
Protection
IP68

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价