SMC - SY3120-5WAOU-M5-Q; pneumatic 5/2 way valve
产品代码: RBTX-SMC-0006
- Medium: compressed air.
- Operating pressure range: -100 kPa to 0,7 MPa.
- Ambient and media temperature [°C]: -10 to 50 (no freezing).
- Nominal coil voltage [DC]: 24, 12 V.
- Protection class: IP67 (according to IEC60529).
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Voltage DC
24
V
Function
5/2-way valve
Weight
0.12
kg
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

