Compact ejector | 46 l/min | Normally closed | PNP switching
产品代码: RBTX-SLZ-0025
- Compact ejector for handling of airtight and slightly porous workpieces
- Generation and monitoring of vacuum in automated systems
- Use in robotic handling applications and on linear axes
- Pick-and-place applications with extremely short cycle times
- For systems that require highly dynamic gripping of workpieces and where space is limited
- Typically for use in fully automated small parts handling applications
一般交货时间:3周
Nozzle size
1
mm
Max Suction rate
36
l⁄min
Weight
0.2
kg
Control
常闭
Type
Switches to plus
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

