Compact ejector SCPS | 65.5 (l/min)| NC M12-5 PNP
产品代码: RBTX-SLZ-0168
The SCPS compact ejector from Schmalz is an efficient pneumatic solution for vacuum generation and control in automated systems. Designed for pick-and-place applications, robotics, and material handling, it delivers high performance with reduced compressed air consumption thanks to its eco nozzle technology and integrated energy-saving function. Its compact design, built-in pneumatic valves, and M12 electrical interface make it ideal for space-constrained environments, ensuring fast cycle times and reliable operation.
一般交货时间:3周
Weight
0.21
kg
Nozzle size
15
mm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

