Compact ejector RECBi | 52.5 l/min | Normally closed
产品代码: RBTX-SLZ-0165
- Pneumatic vacuum generator designed for end-of-arm use on lightweight robots, cobots, and 6-axis industrial robots.
- Suitable for handling absorbent or porous workpieces such as cardboard packaging or irregular surfaces.
- Ideal for pick-and-place operations, machine loading and unloading, as well as picking and packing applications.
- Recommended for processes with short cycle and evacuation times.
- Powerful vacuum generation with high leak compensation capability.
- Direct mounting on the robot end-of-arm with a low height profile.
- Simple mechanical and electrical connections for quick robot integration.
- Integrated Eco nozzle technology for efficient performance.
一般交货时间:3周
Weight
554.4
kg
Max Suction rate
52.5
l⁄min
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价