SoftGripping | Parallel Gorilla Finger Actuator | Soft Gripper


多种规格: 2-Finger Gorilla Softactuator

产品代码: RBTX-SOFT-0039

The Gorillafinger Actuators by SoftGripping are perfect for the precise and gentle handling of delicate objects. With up to six flexible, pneumatically driven fingers made from FDA-approved silicone rubber, they can securely grip rectangular, cylindrical, and cubic objects weighing up to 600 g. The modular design allows for the selection of centric or parallel bases, making the actuators adaptable to individual EOAT systems.

Featuring standardized interfaces like IO-Link and Modbus TCP, as well as plug-and-play functionality, Gorillafinger Actuators integrate seamlessly into existing automation systems. Additional components such as vacuum cups or spacers expand their versatility.

The Gorillafinger Actuators are ideal for food processing, packaging, and prototyping – flexible, precise, and efficient.

一般交货时间:3周

Weight
0.6
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价