Soft Gripping | Six Finger Parallel Gripper | Soft Gripper


多种规格: 15° Gripper Angle - without FDA compliant base

产品代码: RBTX-SOFT-0034

The Six-Finger Parallel SoftGripper is ideal for handling delicate rectangular or cylindrical objects. Its flexible, pneumatically driven fingers made from FDA-approved silicone rubber securely grip objects ranging from 40 mm to 120 mm in size and up to 1200 g without damaging surfaces. With a modular design featuring centric or parallel bases and optional components such as vacuum cups or spacers, it offers outstanding adaptability.

The SoftGripper supports interfaces like IO-Link and Modbus TCP, enabling fast plug-and-play installation. Compatible with nearly all robot models, it includes intuitive configuration tools for seamless integration into automation systems. Hygiene coatings and customized bases expand its range of applications.

Typical uses include gripping croissants, rolls, packaging materials, and chicken drumsticks – precise and flexible for demanding industries.

一般交货时间:3周

Weight
0.7
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价