Soft Gripping | Eight Finger Parallel Gripper | Soft Gripper


多种规格: 15° Gripper Angle - without FDA compliant base

产品代码: RBTX-SOFT-0036

The Eight-Finger Parallel Gripper combines lightness, flexibility, and precision for handling delicate objects. The pneumatically driven fingers, made from FDA-approved silicone rubber, adapt flexibly to rectangular or elongated objects while protecting surfaces. With various bases (centric for round, parallel for rectangular objects) and adjustable angles, the gripper ensures maximum versatility. Its lightweight, robust design enables fast and gentle operations – ideal for food and packaging industries.

Thanks to IO-Link, Modbus TCP, and plug-and-play functionality, the gripper integrates seamlessly into automation systems. Adapters for nearly all robots, along with options like vacuum cups, spacers, or custom bases, provide maximum flexibility.

Perfect for food processing, packaging, and material handling – precise, versatile, and efficient.

一般交货时间:3周

Weight
0.9
kg
Propulsion Method
气动

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价