PIAB GRN 12-10-20 | Needle gripper | Pneumatic


产品代码: RBTX-PIAB-0018

Needle gripper for handling fabrics, textiles, meshes and other porous or flexible materials.

The GRN 12-10-20 Needle Gripper is a compact pneumatic end effector designed for reliable gripping of materials that are difficult to handle with conventional vacuum technology. By using adjustable needles, it securely grips fabrics, meshes, nonwoven materials and similar flexible products without relying on suction.

Commonly used in textile handling, insert molding and automated material feeding applications, the gripper offers a lightweight design, low air consumption and adjustable needle penetration depth to accommodate different material thicknesses. It also supports optional position sensors for process monitoring and is compatible with replacement needles, ensuring long service life and easy maintenance.

Key Features

  • Ideal for fabrics, textiles, meshes and other porous materials.
  • Reliable gripping without vacuum.
  • Adjustable needle stroke for different material thicknesses.
  • Compact and lightweight design for robotic integration.
  • Low compressed air consumption.
  • Replaceable needles for simplified maintenance.

Technical Specifications

  • Weight: 294 g
  • Air Consumption: 1.13 Nl/s
  • Maximum Operating Pressure: 6 bar (87 psi)
  • Air Supply: Filtered, dry compressed air
  • Diameter: 20 mm
  • Overall Length: 112 mm
此产品在您所在的国家/地区不提供

Recommended workpiece weight
0.3
kg
Propulsion Method
气动

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价