Warsonco MD30 Max - Collaborative palletizing robot


产品代码: RBTX-WAR-0001

Modular Palletizing Solutions with the Warsonco WSC-MD30 Max

The WSC-MD30 Max palletizing robot is available in two versions: with lifting column (lifting range 1200–2200 mm, 30 mm/s) and without lifting column (fixed height 1600mm). Depending on the gripper and product size, the versions allow an approximate stacking height of 1600 mm without and 2600 mm with lifting column. Both versions operate on AC 380 V, 3500 W. Pallet sizes: 1200×1000 mm / 1200×800 mm. The mobile unit can be moved by two persons, total weight approx. 350 kg (with lifting column).

Control is provided via touch panel, Web terminal or industrial control host. Graphical programming (drag & drop) and SDKs for C#/Python/Java enable fast commissioning. Interfaces: Modbus, TCP/IP, RS-485, digital I/Os; optional Profinet, EtherCAT, Ethernet/IP. The integrated WarsoncoWarsonco intelligent palletizing software allows easy configuration without programming knowledge, supporting AI visual adaptation.

Ideal for food, medicine, daily chemicals, logistics and production line end palletizing, with multi-level palletizing for variable product sizes – efficient, flexible and easy to integrate.

一般交货时间:3周

Max Payload
30
kg
Repeatability
0.04
mm

亮点

https://a.storyblok.com/f/298593/1080x720/38c8ee7162/pic-10.png

(1) Master operation in 30 minutes and complete simple programming in 1 hour, with quick learning and high line-change efficiency. All-in-one integrated design, lightweight and easy to install, with fast task configuration, quickly adapting to production line upgrades and new stations.IP54 protection level, 0-55℃ wide operating temperature, strong anti-interference performance, meeting harsh industrial environment requirements.

(2)Supports linkage with grating, laser radar and physical guardrails, equipped with zone alarm and instant stop, ensuring human-machine safety. Suitable for food, pharmaceutical, 3C, daily chemical, printing, hardware and other industries, compatible with various materials and packaging types .TCP/IP communication, easily connected with MES and production line PLC, integrated into the smart factory system.

(3)Max power consumption 3.5kW, footprint 1505×1716mm, space-friendly for workshops; minimum workshop height requirement only 3.2m.Palletizing speed < 9pcs/min, repeat positioning accuracy ±0.04mm, ensuring precise operation and reliable continuous running.30kg large load capacity, 1900mm working radius, up to 2600mm maximum palletizing height, covering mainstream pallets and high-position palletizing scenarios.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价