Complete Palletizing Solution | FR30


多种规格: without lifiting column

产品代码: RBTX-FAIR-0065
Complete Palletizing Solution with FAIRINO FR30

The Complete Palletizing Solution is designed to automate end-of-line palletizing operations while delivering higher payload capacity, maximum flexibility, and ease of deployment. Combining the FAIRINO FR30 collaborative robot, a dedicated palletizing structure, and intuitive configuration software, the system enables manufacturers to efficiently handle heavier loads while quickly adapting palletizing patterns to different box sizes, pallet formats, and production requirements.

Ideal for packaging lines, warehouses, and logistics operations, the solution reduces manual handling, improves workplace ergonomics, and increases process consistency. Thanks to its user-friendly interface, operators can easily create and modify pallet patterns, minimizing setup times and maximizing productivity.

Ready for a Wide Range of Applications

Whether palletizing a single product or handling multiple SKUs, the system can be configured to meet a wide variety of production requirements. Its modular architecture allows users to select the configuration that best matches the available floor space, required palletizing height, payload demands, and target throughput. The result is a flexible and scalable solution that adapts to changing operational needs while supporting long-term business growth.

此产品在您所在的国家/地区不提供

Repeatability
0.01
mm
DOF
6
Max. stacking height
1,400
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价