MITSUBISHI | PLC FX5U-32MT/ES | 16 IN / 16 OUT | PNP | Ethernet


产品代码: RBTX-MITS-0002

The Mitsubishi Electric FX5U-32MT/ES is a Programmable Logic Controller (PLC) from the MELSEC iQ-F series, designed for industrial automation applications requiring high performance, fast processing speeds, and extensive connectivity. The controller integrates advanced communication features, motion control capabilities, and built-in analog I/Os, reducing the need for additional expansion modules while providing greater flexibility for industrial machines and automation systems.

Key Features

  • 32 built-in digital I/O points;
  • 16 digital inputs, 24 VDC;
  • 16 transistor digital outputs (Sink);
  • 2 analog inputs;
  • 1 analog output;
  • 100 to 240 VAC power supply, 50/60 Hz.
  • Expandable up to 512 I/O points using expansion modules.
  • Built-in Communications:

  • 1 × 10/100Base-T Ethernet port.
  • 1 × RS-485 serial port.
  • Supports MC Protocol, SLMP, Modbus TCP, Modbus RTU, and communication with HMIs, variable frequency drives (VFDs), servo drives, and SCADA systems.
  • Applications Ideal for industrial machinery, packaging systems, production lines, conveyor systems, building automation, special-purpose machines, robotic cells, and integration with SCADA and IIoT platforms.

    此产品在您所在的国家/地区不提供

    Axes
    4 ( up to 12 axes using expansion modules.)

    使用RBTX构建低成本的解决方案

    与我们的RBTXpert预约免费视频通话

    rbtx-expert
    选择您合适的时段
    rbtx-expert
    向我们展示您的应用
    rbtx-expert
    igus专家与您一起寻找所有组件
    rbtx-expert
    您将获得固定价格的报价