ReBeL Pallet Mover | Autonomous forklift | 1500kg


产品代码: RBTX-IGUS-0348

Autonomous Pallet Mover for 1500 kg

The ReBeL PalletMover 1500 offers a payload capacity of 1,500 kg and a highly durable design tailored for demanding pallet-handling applications. With a top speed of up to 1.5 m/s (5.4 km/h), a lifting range of 1,600–3,000 mm, and a total weight of approximately 780 kg including battery, it is ideal for large warehouse environments, production floors, and logistics operations. Rated at IP20 and featuring ±1 cm positioning accuracy, it ensures safe, stable, and precise movements. Runtime is about 10 hours, with a charging time of 2 hours.

Navigation is enabled by advanced software combined with modern Lidar sensors, ensuring reliable obstacle detection and smooth operation. Automatic operation modes are supported, and integration with an optional Fleet Manager allows coordinated operation of multiple units. Smart connectivity ensures seamless integration into existing automation infrastructures.

Perfect for use in large warehouses, production lines, and distribution centers.

一般交货时间:3周

Max Payload
1,500
kg
Max. speed
1.4
ms
Operating time
10
h
charging time
1.5
Angle of inclination
5
Protection class
20
Weight
403
kg

亮点

https://a.storyblok.com/f/298593/720x1080/777454d891/igus-lca_dsc9928.png

Navigation & Safety

The ReBeL PalletMover 1500 delivers high‑precision navigation and reliable safety for demanding warehouse environments. With ±1 cm positioning accuracy and ±1° angular accuracy, it moves confidently even through complex layouts. Advanced sensor technology—such as SICK nanoScan3 Core or P+F R2000, depending on configuration—provides accurate obstacle detection and stable, safe route planning. Its IP20 protection class ensures secure indoor operation, while both automatic and manual modes offer flexible integration into various workflows.

https://a.storyblok.com/f/298593/720x1080/ff13b65383/igus-lca_dsc9882.png

Performance & Lifting Technology

The ReBeL PalletMover 1500 delivers powerful performance for demanding intralogistics tasks. With a speed of 1.4 m/s and a payload capacity of 1,500 kg, it ensures efficient transport of heavy pallets. Its lifting system with a precise 205 mm lift height enables stable and reliable pallet pickup and placement. Thanks to 10 hours of operating time, a 1.5‑hour charging cycle, and an energy‑efficient 48 V drive, the PalletMover 1500 remains consistently ready for continuous and high‑throughput operations.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价