ReBeL Pallet Mover | Autonomous forklift | 1400kg


产品代码: RBTX-IGUS-0347
ReBeL Pallet Mover – Autonomous Forklift for 1400 kg

The ReBeL Pallet Mover 1400 offers a payload of 1,400 kg and a robust design for demanding pallet handling tasks. With a speed of up to 1.5 m/s (5.4 km/h), a lift height of 1,600–3,000 mm, and a weight of 740 kg including battery, it is ideal for large warehouse and production environments. IP20 protection and ±1 cm positioning accuracy ensure precise and safe movements. Runtime is approx. 10 hours with a 2-hour charging time.

Navigation is powered by advanced software and Lidar sensors (SICK nanoScan3 Core & P+F R2000) for obstacle detection and smooth operation. The system supports automatic modes and can be integrated with the optional Fleet Manager for multi-unit coordination. Easy connectivity ensures seamless integration into existing automation systems.

Perfect for use in large warehouses, production lines, and distribution centers.

一般交货时间:3周

Max Payload
1,400
kg
Max. speed
1.5
ms
Operating time
10
h
charging time
2
Angle of inclination
5
Protection class
20
Weight
740
kg

亮点

https://a.storyblok.com/f/298593/1080x720/f1cc622e6b/igus-lca_dsc0049.png

Navigation & Safety

The ReBeL PalletMover 1400 delivers highly accurate navigation and maximum safety for modern intralogistics. With ±1 cm positioning accuracy and ±0.5° angular precision, it operates reliably even in narrow and complex warehouse environments. Advanced sensor technology – including SICK nanoScan3 Core, P+F R2000, and additional lidar units depending on configuration – ensures precise obstacle detection and stable route planning. The IP20 protection class provides safe indoor operation, while both automatic and manual modes offer flexible integration into diverse workflows.

https://a.storyblok.com/f/298593/720x1080/e214c2ab1d/igus-lca_dsc0021.png

Performance & Lifting Technology

The ReBeL PalletMover 1400 delivers high performance for demanding intralogistics applications. With a speed of 1.5 m/s, a payload capacity of 1,400 kg, and a durable design, it ensures efficient and reliable material transport. Its lifting system with a 90 ± 5 mm lift height enables precise and safe pallet handling across various warehouse environments. Offering 10 hours of operating time and a 2‑hour charging cycle, the PalletMover 1400 remains fully operational even in multi‑shift operations. The energy‑efficient 48‑V drive further supports cost‑effective continuous use.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价