ReBeL Move Outdoor | Autonomous mobile robot | Payload 500kg


产品代码: RBTX-IGUS-0360

The igus ReBeLMove Outdoor

The igus ReBeLMove Outdoor is an autonomous mobile robot (AMR) designed for both outdoor and indoor use. With a payload of 500 kg, a towing capacity of up to 1,000 kg, an operating time of 8 hours, and 3D laser scanners, cameras and safety features compliant with CE/Performance Level C, it offers a high-performance and safe transport solution.

Set-up is carried out via an intuitive app for Android, iOS, the web, Windows and Linux. The system enables easy configuration, process monitoring and integrated fleet management, and can be integrated into existing AMR fleets.

Ideal for supplying machinery, delivering to manual workstations, and transporting pallets, containers and trolleys both indoors and outdoors.

一般交货时间:3周

Max Payload
500
kg
Max. speed
4
ms
Weight
160
kg
Operating time
8
h
Protection class
IP65
Angle of inclination
10

亮点

https://a.storyblok.com/f/298593/1080x716/764c927767/rebelmoveoutdoor-2.png

Outdoor AMR for demanding environments

The ReBeL Move Outdoor is a mobile transport solution designed for demanding logistics tasks both indoors and outdoors. Thanks to intelligent optical navigation with 3D mapping and object detection, the autonomous mobile robot (AMR) can safely navigate new routes and uneven terrain with ease. With a payload capacity of up to 500 kg and a towing capacity of up to 1,000 kg, it efficiently transports heavy loads throughout production facilities, warehouses, and industrial sites. Advanced sensors and an outdoor LiDAR system ensure safe navigation around employees, vehicles, gates, ramps, and other obstacles.

https://a.storyblok.com/f/298593/1225x747/67ec22729f/rebel-move-outdoor-software.png

Intuitive operation via app and open interfaces

Commissioning and operation of the ReBeL Move Outdoor are simple and intuitive via a user-friendly app. Pick-up stations can be set up quickly, transport tasks can be automated, and all operations can be managed through an integrated dashboard. The built-in fleet management system enables efficient coordination of multiple vehicles to ensure a smooth material flow. Thanks to open interfaces such as MQTT and REST API, the AMR can be seamlessly integrated into existing IT, SAP, and production environments and adapted to individual requirements, including compliance with VDA 5050 standards.

https://a.storyblok.com/f/298593/1437x954/c854876f2c/rebelmoveoutdoor-4.JPG

Ideal for heavy-duty transport and bespoke logistics processes

The ReBeL Move Outdoor is ideal for any situation where materials need to be transported reliably and autonomously. Whether for production supply, warehouse logistics, internal plant transport or transport between buildings – the AMR handles recurring transport tasks efficiently and safely. Thanks to modular extensions such as automatic couplings, lifting or towing drawbars, docking controls, radio modules for doors and additional batteries, the system can be flexibly adapted to existing processes and scales with your company’s requirements.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价