Industrial robot plattform ADIR | Up to 400 kg payload


产品代码: RBTX-ANT-0001
Reliable mobile robot system for industrial environments - flexible, heavy-duty and economical. The platform can be configured and expanded to your needs.
一般交货时间:3周

Max Payload
400
kg
Weight
100
kg

亮点

https://a.storyblok.com/f/298593/157x157/e1de096f44/scope-of-delivery.svg

Scope of delivery

  • 2 x 850 W motors with gearbox (i = 58)

  • 48 V system with battery and charger

  • 100 kg own weight / 400 kg payload

  • 4 km/h max speed

  • CAN communication

  • Emergency stop function (digital signal)

  • Control messages (ROS cmd-vel topic)

  • Odometry (position, speed)

  • Status (voltage, current, errors)

  • Carrier platform (angle profiles)

  • Connector (Quicklock Connector)

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价