Unitree R1 EDU | Humanoid Robot | Standard Version (U1)


产品代码: RBTX-UNIT-0031
Entry-level cobot for research and development

The Unitree R1 EDU Standard is an advanced humanoid robot designed for research and education. Standing 130 cm tall and weighing 20 kg, it features 23 degrees of freedom for precise motion. Powered by a 48V lithium battery with up to 2 hours runtime and equipped with high-performance edge AI for real-time processing.

Control is provided through an open platform with APIs for motion and interaction. Compatible with ROS, Python, C++, and Linux, it supports speech and visual interaction as well as AI-based motion planning. Ideal for seamless integration into research environments.

Perfect for robotics research, AI development, and interactive teaching applications Perfect for robotics research, AI development, and interactive teaching applications.

一般交货时间:6-8个月

Height
1,210
mm
DOF
24
Operating time
1
h
max. Payload
2
kg
Speed
2.5
ms
Weight
25
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价