Unitree H2 | Humanoid Robot | Base Version


产品代码: RBTX-UNIT-0058

Full‑size humanoid robot for powerful motion expressive mobility and reliable real‑world performance

The base version of the Unitree H2 stands approximately 180–182 cm tall and weighs about 70 kg, offering a highly capable 31‑DOF architecture. Its high‑torque joints deliver up to 360 N·m at the legs and 120 N·m at the arms, enabling strong lifting (7 kg continuous; 15 kg peak) and stable manipulation in demanding environments. The robot’s structure is built from aircraft‑grade aluminum, titanium alloy, and high‑strength engineering plastics, ensuring high durability while maintaining a refined form factor.

For perception the H2 features wide‑angle stereo vision, a microphone, array speaker, Wi‑Fi 6 and Bluetooth 5.2. The computer base uses Intel i5 with optional Thor for advanced AI. Air‑cooling keeps stability and quick‑release batteries provide 3 h runtime.

Ideal for research, automation, logistics and HRI in labs industry and AI‑transition workflows. The platform delivers robust, operation adaptability, extended runtime and supports precision tasks AI research, integration and humanoid workflows.

一般交货时间:3周

Height
1,820
mm
DOF
31
Max Joint torque
360
nm
max. Payload
15
kg
Weight
70
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价