Unitree H2 EDU | Humanoid Robot | EDU Version


产品代码: RBTX-UNIT-0059

A full‑scale humanoid research platform for advanced embodied‑AI development and precision robotics experimentation

The H2 EDU stands approximately 182 cm tall and weighs around 70 kg, offering a robust 31‑DOF architecture. Its PMSM motors deliver 360 Nm leg and 120 Nm arm torque enabling stable walking, dynamic sequences and manipulation with 7 kg continuous or 15 kg peak load. Its frame uses aluminum, titanium and high‑strength plastics for durable research operation.

The EDU version unlocks full secondary development and expands compute capabilities through an Intel Core i7 processing module and optional Jetson AGX Thor providing up to 2070 TOPS. Researchers gain access to stereo‑vision sensors, Wi‑Fi 6, Bluetooth 5.2, wide‑angle binocular cameras, a microphone array, and quick‑swap lithium batteries enabling about three hours of continuous operation. Local air‑cooling ensures stable performance during long training sessions, while frequent OTA updates enhance locomotion algorithms, interaction fidelity, and model efficiency over time.

Ideal for robotics institutes, AI laboratories, industrial automation research, and universities developing human‑robot interaction frameworks, reinforcement‑learning workflows, and full‑body motion‑control systems.

一般交货时间:3周

Height
1,820
mm
DOF
31
Max Joint torque
360
nm
max. Payload
15
kg
Weight
70
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价