Unitree H1-2 | Humanoid Robot | 27 DOF


产品代码: RBTX-UNIT-0007

A next‑generation evolution of the H1 humanoid robot, engineered for higher articulation and stronger actuation.

H1‑2 keeps its 180 cm size but adds major upgrades: 7‑DOF arms improve reach dexterity and precision, while legs shift from 5 to 6 DOF with dual‑actuated ankles for better balance, torque and placement accuracy. Crossed‑roller bearings increase stiffness and PMSM actuators deliver up to 360 Nm knee and 220 Nm hip torque enabling high‑speed locomotion, fast gait transitions and stable recovery.

The H1‑2 integrates 3D LiDAR (MID‑360) and and RealSense depth enable panoramic sensing, obstacle detection and mapping. Dual‑computer architecture separates low‑level control and high‑level development, with Intel i7 modules for AI pipelines and ROS2 applications. Interfaces support Ethernet, expansion and sensor debugging.

Ideal for humanoid‑robotics laboratories, dynamic locomotion research, AI‑driven manipulation studies, HRI experiments, and industrial prototyping environments that demand a robust, highly agile, and extensively programmable humanoid platform.

一般交货时间:3周

Height
1,780
mm
DOF
27
Max Joint torque
360
nm
Speed
2
ms
Weight
70
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价